Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 603 DIN 555 Mu - Cup head square neck bolts, with hexagon nut DIN 555
Bill of material
Cup square neck bolt DIN 603 DIN 555 M5x60-Mu
CNSORDERNO
Article Number
08040.050.060
NENNID
Short description
M5X60
D
Nominal thread diameter
5 mm
L
Nominal length
60 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 603/555 (1987)
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
4.6
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.00118 kg
COMPARABLESTAN
Comparable standards
ISO8677/-,ASMEB18.5.2.3M/-,BS4933/-,NEN303/697,NF- / E25-402
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077260436
INTRASTATCODE
Intrastat
7318159590
ECLASS
eClass
23-11-12-90
UNSPSC
31161612
ETIM
EC002346
URL
https://www.fabory.com/en-GB/p/08040050060
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
4.019 mm
P
Threaded pitch
0.800 mm
B
Thread length
16.000 mm
BX1
B for L <= 125
16.000 mm
BX2
B for 125<L<=200
22.000 mm
BX3
B for L > 200
0.000 mm
LS
Shank length min.
40.000 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
44.000 mm
DK
Head diameter max.
13.550 mm
DS
Diameter of the unthreaded shank max.
5.000 mm
C
Height of plate lug (or thickness of the flange or collar) max.
4.100 mm
K
Head height max.
3.300 mm
RF
Radius of curvature of the lens head ~
10.700 mm
R
Transition radius under head max.
0.500 mm
R1
max.
0.750 mm
V
max.
5.480 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices