{fabory/1_bolts_and_hex_cap_screws/din_603.prj},{NB=Flachrundschraube DIN 603 M10x35 55501.100.035(High)},{CNSORDERNO=55501.100.035},{D=10},{L=35},{PACKAGING=100},{VARIANT=0},{FABNETWEIGHT=29.650},{P=1.500},{BX1=26.000},{BX2=32.000},{BX3=45.000},{DK=24.650},{DS=10.000},{C=6.600},{K=5.380},{RF=19.200},{R=0.500},{R1=1.500},{V=10.580},{NENNID=M10X35},{BRAND=Fabory},{STANDARD=DIN ≈603},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=Fully threaded},{TYPE=Carriage bolt fully threaded},{BASICMATERIAL=Stainless steel},{GRADE=A4},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=ISO≈8677},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494123945},{INTRASTATCODE=7318159590},{ECLASS=23-11-01-19},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.