{fabory/1_bolts_and_hex_cap_screws/din_603.prj},{NB=Flachrundschraube DIN 603 M6x35 55500.060.035(High)},{CNSORDERNO=55500.060.035},{D=6},{L=35},{PACKAGING=50},{VARIANT=0},{FABNETWEIGHT=10.700},{P=1.000},{BX1=18.000},{BX2=24.000},{BX3=0.000},{DK=16.550},{DS=6.000},{C=4.600},{K=3.880},{RF=12.600},{R=0.500},{R1=0.900},{V=6.480},{NENNID=M6X35},{BRAND=Fabory},{STANDARD=DIN 603},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Carriage bolt},{BASICMATERIAL=Stainless steel},{GRADE=A4},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=ISO8677,ASMEB18.5.2.3M,BS4933,NEN303},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492346407},{INTRASTATCODE=7318159590},{ECLASS=23-11-01-19},{UNSPSC=31161612},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.