{fabory/1_bolts_and_hex_cap_screws/din_603.prj},{NB=Flachrundschraube DIN 603 M10x25 08410.100.025(High)},{CNSORDERNO=08410.100.025},{D=10},{L=25},{PACKAGING=100},{VARIANT=0},{FABNETWEIGHT=2.653},{P=1.500},{BX1=26.000},{BX2=32.000},{BX3=45.000},{DK=24.650},{DS=10.000},{C=6.600},{K=5.380},{RF=19.200},{R=0.500},{R1=1.500},{V=10.580},{NENNID=M10X1,00X25},{BRAND=Fabory},{STANDARD=DIN 603},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Carriage bolt},{BASICMATERIAL=Steel},{GRADE=4.6},{SURFACETREATME=Hot dip galvanized},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=ISO8677,ASMEB18.5.2.3M,BS4933,NEN303},{ADDITIONALINFO=ISO metric},{ROHS=Y},{APPROVAL=},{EANCODE=8717077288997},{INTRASTATCODE=7318159590},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.