{fabory/1_bolts_and_hex_cap_screws/din_603.prj},{NB=Flachrundschraube DIN 603 M12x50 08310.120.050(High)},{CNSORDERNO=08310.120.050},{D=12},{L=50},{PACKAGING=50},{VARIANT=0},{FABNETWEIGHT=61.200},{P=1.750},{BX1=30.000},{BX2=36.000},{BX3=49.000},{DK=30.650},{DS=12.000},{C=8.750},{K=6.950},{RF=24.100},{R=1.000},{R1=1.800},{V=12.700},{NENNID=M12X50},{BRAND=Fabory},{STANDARD=DIN 603},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Carriage bolt},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=ISO8677,ASMEB18.5.2.3M,BS4933,NEN303},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492558633},{INTRASTATCODE=7318159590},{ECLASS=23-11-01-19},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.