{fabory/1_bolts_and_hex_cap_screws/din_571.prj},{NB=Holzschraube DIN 571 5x25 51900.050.025(High)},{CNSORDERNO=51900.050.025},{D=5},{L=25.0},{PACKAGING=200},{VARIANT=0},{FABNETWEIGHT=4.000},{P=2.200},{S=8.000},{DS=5.000},{DA=6.000},{DD=6.000},{K=3.500},{E=8.630},{NENNID=5X25MM},{BRAND=Fabory},{STANDARD=DIN 571},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Hex head wood screw},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=NEN2260,NFE25-607},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492314161},{INTRASTATCODE=7318110000},{ECLASS=},{UNSPSC=31161508},{ETIM=EC002338},{FAB_NENN=5x25},{FAB_GEO=Diameter (d-D)=5;Length (L)=25;k=3.5;s=8},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.