{fabory/1_bolts_and_hex_cap_screws/din_571.prj},{NB=Holzschraube DIN 571 7x80 08450.070.080(High)},{CNSORDERNO=08450.070.080},{D=7},{L=80.0},{PACKAGING=100},{VARIANT=1},{FABNETWEIGHT=22.000},{P=3.200},{S=12.000},{DS=7.000},{DA=8.200},{DD=8.200},{K=5.000},{E=13.070},{NENNID=7X8MM},{BRAND=Fabory},{STANDARD=DIN 571},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Hex head wood screw},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Hot dip galvanized},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=NEN2260,NFE25-607},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494508018},{INTRASTATCODE=7318110000},{ECLASS=},{UNSPSC=31161508},{ETIM=EC002338},{FAB_NENN=7x80},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.