{fabory/1_bolts_and_hex_cap_screws/din_571.prj},{NB=Holzschraube DIN 571 5x60 08280.050.060(High)},{CNSORDERNO=08280.050.060},{D=5},{L=60.0},{PACKAGING=200},{VARIANT=1},{FABNETWEIGHT=7.070},{P=2.200},{S=8.000},{DS=5.000},{DA=6.000},{DD=6.000},{K=3.500},{E=8.630},{NENNID=5X60MM},{BRAND=Fabory},{STANDARD=DIN 571},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Hex head wood screw},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=NEN2260,NFE25-607},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492556882},{INTRASTATCODE=7318110000},{ECLASS=},{UNSPSC=31161508},{ETIM=EC002338},{FAB_NENN=5x60},{FAB_GEO=Diameter (d-D)=5;Length (L)=60;k=3.5;s=8},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.