Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 571 - Hexagon wood screws
Bill of material
Wood screw DIN 571 6x35
CNSORDERNO
Article Number
08085.060.035
NENNID
Short description
6X35MM
D
Nominal thread diameter
6 mm
L
Nominal length
35.0 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 571
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Hex head wood screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.00742 kg
COMPARABLESTAN
Comparable standards
NEN2260,NFE25-607
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077261419
INTRASTATCODE
Intrastat
7318110000
ECLASS
eClass
UNSPSC
31161508
ETIM
EC002338
URL
https://www.fabory.com/en-GB/p/08085060035
PACKAGING
Packaging Unit
200 PCS
NENN
6x35
D3
Thread core diameter
4.200 mm
P
Threaded pitch
2.600 mm
B
Distance
21.000 mm
S
Width accross flats
10.000 mm
DS
Diameter of the unthreaded shank max.
6.000 mm
DA
Inner diameter of bearing area max.
7.200 mm
DD
Diam. radius on head max.
7.200 mm
K
Head height
4.000 mm
E
Width across corners min.
10.890 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices