Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 561 - Hexagon head set screws with small hexagon and dog point, form ZA
Bill of material
Hexagon screw DIN 561 M16x60
CNSORDERNO
Article Number
01098.160.060
NENNID
Short description
M16X60
D
Nominal thread diameter
16.000 mm
L
Nominal length
60.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 561
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Socket set screw
BASICMATERIAL
Basic material
GRADE
Grade
8.8
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.10200 kg
COMPARABLESTAN
Comparable standards
NFE25-133
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492022844
INTRASTATCODE
Intrastat
7318158890
ECLASS
eClass
23-11-06-28
UNSPC
UNSPSC
31161620
ETIM
EC002396
URL
https://www.fabory.com/en-GB/p/01098160060
PACKAGING
Packaging Unit
50 PCS
DP
Diameter of the flat
12.000 mm
K
Head height
11.000 mm
P
Threaded pitch
2.000 mm
S
Width across flats
18.000 mm
D3
Thread core diameter
13.546 mm
FG
Undercut length
7.000 mm
RG
Undercut radius
1.000 mm
E
Width across corners min.
19.920 mm
RA
Radius
0.800 mm
R
Transition radius under head min.
0.600 mm
Z
Length of the point
8.000 mm
A
Distance from the last full form thread to the bearing face max.
6.000 mm
X
Length of the thread run-out
5.400 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices