{fabory/1_bolts_and_hex_cap_screws/din_479.prj},{NB=Vierkantschraube DIN 479 M16x80(High)},{CNSORDERNO=01030.160.080},{D=16.000},{L=80.000},{FABNETWEIGHT=140.000},{PACKAGING=25},{K=16.000},{P=2.000},{S=17.000},{VARIANT=0},{DD=0},{A=6.000},{X=5.000},{DP=12.000},{E=22.000},{R=0.600},{Z=4.000},{RB=0.800},{NENNID=M16X80},{BRAND=Fabory},{STANDARD=DIN 479},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Square head bolt with dog point},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Plain},{HEADSHAPE=Square head},{DRIVINGFEATURE=Square head},{COLOR=},{COMPARABLESTAN=NFE25-134},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492017567},{INTRASTATCODE=7318159590},{ECLASS=23-11-06-21},{UNSPSC=31161612},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.