Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 15237 TS - Cupped washers
Bill of material
Cupped washer DIN 15237 9.5
CNSORDERNO
Article Number
55506.080.001
NENNID
Short description
M8
BRAND
Brand
Fabory
STANDARD
Standard
DIN 15237
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Seating screw washer
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A4
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.00880 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492347152
INTRASTATCODE
Intrastat
73182100
ECLASS
eClass
23-11-06-90
UNSPSC
31161800
ETIM
EC000098
URL
https://www.fabory.com/en-GB/p/55506080001
PACKAGING
Packaging Unit
10 PCS
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices