{fabory/1_bolts_and_hex_cap_screws/din_15237_s.prj},{NB=Tellerschraube DIN 15237 M8x25 55505.080.025(High)},{CNSORDERNO=55505.080.025},{D=8},{L=25},{PACKAGING=10},{VARIANT=0},{FABNETWEIGHT=23.800},{P=1.250},{B=15},{X1=3.200},{DK=28},{A=20},{C=1.0},{E=14.20},{G=5.0},{K=3.5},{M=6.5},{R1=28},{S=13},{D2=11.700},{NENNID=M8X25},{BRAND=Fabory},{STANDARD=DIN 15237},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Seating screw},{BASICMATERIAL=Stainless steel},{GRADE=A4},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492347084},{INTRASTATCODE=7318159590},{ECLASS=23-11-06-90},{UNSPSC=31161500},{ETIM=EC002387},{FAB_NENN=M8x25},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.