Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7978 A - Taper pins with inner thread, no hardened, form A
Bill of material
Taper pin DIN 7978 A 10x40
CNSORDERNO
Article Number
39012.100.040
NENNID
Short description
10X40MM
D
Nominal thread diameter
6.000 mm
L
Nominal length js15
40 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7978 A
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Taper pin with internal thread
BASICMATERIAL
Basic material
Free-cutting steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.02340 kg
COMPARABLESTAN
Comparable standards
ISO8736 A,NEN2463,NFE27-479
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492794314
INTRASTATCODE
Intrastat
7318190090
ECLASS
eClass
23-10-01-01
UNSPSC
31163205
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/39012100040
PACKAGING
Packaging Unit
10 PCS
A
Dome height ~
1.200 mm
GEW
Thread
M6
P
Threaded pitch
1.000 mm
D3
Thread core diameter
4.917 mm
D2
Starting turn at thread
6.400 mm
T1
Thread length
10.000 mm
T2
Depth min.
16.000 mm
T3
Depth
1.200 mm
LOD
Level of detail
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices