Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 1476 - Round head grooved pins
Bill of material
Grooved pin DIN 1476 3x15
CNSORDERNO
Article Number
39760.030.015
NENNID
Short description
3X15MM
L
js15
15 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 1476
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Round head grooved pin
BASICMATERIAL
Basic material
Steel
GRADE
Grade
USt 36-2
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
Round head
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00105 kg
COMPARABLESTAN
Comparable standards
ISO8746,NEN2460
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492828309
INTRASTATCODE
Intrastat
7318240090
ECLASS
eClass
UNSPSC
31163215
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/39760030015
PACKAGING
Packaging Unit
200 PCS
D3
5.2 mm
K
1.8 mm
R
~
2.8 mm
F
~
1.0 mm
D2
Diameter kerf
3.20 mm
LOD
Level of detail
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices