Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 1473 - Grooved pins, full length parallel grooved mit chamfer
Bill of material
Grooved pin DIN 1473 5x32
CNSORDERNO
Article Number
39730.050.032
NENNID
Short description
5X32MM
D
Nominal diameter
5.0 mm
L
Nominal length js15
32 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 1473
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
Full length with chamfer
TYPE
Type
Parallel grooved pin
BASICMATERIAL
Basic material
Free-cutting steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00503 kg
COMPARABLESTAN
Comparable standards
ISO8740,NEN2604
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077084384
INTRASTATCODE
Intrastat
7318240090
ECLASS
eClass
23-10-01-01
UNSPSC
31163215
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/39730050032
PACKAGING
Packaging Unit
100 PCS
C
Distance ~
0.600 mm
F
Chamfer ~
2.000 mm
SKZ
Shear rate two-cut
16.500 kN
D2
Diameter kerf
5.250 mm
LOD
Level of detail
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices