{fabory/6_screws/din_96.prj},{NB=Holzschraube DIN 96 4x60 49210.040.060(High)},{CNSORDERNO=49210.040.060},{D=4.00},{L=60.00},{PACKAGING=200},{VARIANT=0.000},{FABNETWEIGHT=5.697},{P=1.800},{DS=4.000},{DA=5.000},{DK=8.000},{K=2.800},{R=3.200},{RF=6.400},{N=1.000},{T=1.800},{NENNID=4X60MM},{BRAND=Fabory},{STANDARD=DIN 96},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Wood screw},{BASICMATERIAL=Brass},{GRADE=Cu2/Cu3},{SURFACETREATME=},{HEADSHAPE=Round head},{DRIVINGFEATURE=Slotted},{COMPARABLESTAN=NEN2251,NFE25-606},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492855572},{INTRASTATCODE=7415330000},{ECLASS=23-11-01-11},{UNSPSC=31161508},{ETIM=EC000888},{FAB_NENN=4x60},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.