Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 920 - Slotted pan head screws with small head
Bill of material
Flat headed screw DIN 920 M4x4
CNSORDERNO
Article Number
51207.040.004
NENNID
Short description
M4X4
D
Nominal thread diameter
4 mm
L
Nominal length
4 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 920
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Machine screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Pan head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
0.00000 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494612906
INTRASTATCODE
Intrastat
73181552
ECLASS
eClass
23-11-01-02
UNSPSC
31161504
ETIM
URL
https://www.fabory.com/en-GB/p/51207040004
PACKAGING
Packaging Unit
500 PCS
D3
Thread core diameter
3.141 mm
P
Threaded pitch
0.700 mm
A
max.
1.400 mm
B
Thread length +2/-0
2.600 mm
DK
Head diameter max.
5.500 mm
DS
Diameter of the unthreaded shank max.
4.000 mm
F
Chamfer ~
0.600 mm
K
Head height
2.400 mm
N
Width of slot max.
0.600 mm
R
Transition radius under head max.
0.200 mm
T
Depth of the driving feature max.
1.500 mm
X
max.
0.900 mm
LOD
Level of detail
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices