Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7996 Z - Cross recessed half round head wood screws, form Z
Bill of material
Wood screw DIN 7996 4.5x30-Z
CNSORDERNO
Article Number
51866.045.030
NENNID
Short description
4,5X30MM
D
Nominal thread diameter
4.50 mm
L
Nominal length
30.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7996 Z
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Wood screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Round head
DRIVINGFEATURE
Driving feature
Pozidriv
CNSMASSEXACT
Nett weight
0.00385 kg
COMPARABLESTAN
Comparable standards
NEN2254,NFE25-603
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494109178
INTRASTATCODE
Intrastat
73181210
ECLASS
eClass
23-11-01-11
UNSPSC
31161508
ETIM
EC000888
URL
https://www.fabory.com/en-GB/p/51866045030
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
3.100 mm
P
Threaded pitch
2.000 mm
B
Distance
18.000 mm
DK
Head diameter
9.000 mm
DS
Diameter of the unthreaded shank max.
4.5 mm
K
Head height
3.100 mm
R
Transition radius under head ~
3.600 mm
RF
Radius of the raised portion of a head ~
7.200 mm
MZ
Wing diameter of cross recesses ~
4.300 mm
TZ
Depth of the driving feature max.
2.340 mm
DA
Inner diameter of bearing area max.
5.500 mm
LOD
Level of detail
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices