Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Bill of material
Hexagon nut DIN 985 M16x1.5
CNSORDERNO
Article Number
51739.160.150
NENNID
Short description
M16X1,50
D
Nominal thread diameter
16.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 985 (1987)
THREAD
Thread
Metric fine thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Nylon insert lock nut
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
Gleitmo
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.03000 kg
COMPARABLESTAN
Comparable standards
ISO10512,NFE25-412
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494272490
INTRASTATCODE
Intrastat
7318163990
ECLASS
eClass
23-11-07-05
UNSPSC
31161727
ETIM
EC002382
URL
https://www.fabory.com/en-GB/p/51739160150
PACKAGING
Packaging Unit
100 PCS
P
Threaded pitch
1.500 mm
DA
Inner diameter of countersunk max.
17.300 mm
M
Overall height max.
16.000 mm
M1
Wrenching height min.
10.500 mm
S
Across-flats-dimension max.
24.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices