Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 982 - Prevailing torque type hexagon nuts with non-metallic insert, high type
Bill of material
Hexagon nut DIN 982 M10
CNSORDERNO
Article Number
55718.100.001
NENNID
Short description
M10
D
Nominal thread diameter
10.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN ?982
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Nylon insert lock nut - high
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A4
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.01170 kg
COMPARABLESTAN
Comparable standards
ISO?7040,NF?E25-409
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492352583
INTRASTATCODE
Intrastat
7318163990
ECLASS
eClass
23-11-07-05
UNSPSC
31161727
ETIM
EC002382
URL
https://www.fabory.com/en-GB/p/55718100001
PACKAGING
Packaging Unit
50 PCS
P
Threaded pitch
1.500 mm
DA
Inner diameter of countersunk max.
10.800 mm
M
Overall height max.
11.500 mm
M1
Wrenching height min.
8.040 mm
S
Across-flats-dimension max.
17.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices