{fabory/3_nuts/din_980_v.prj},{NB=Sechskantmutter DIN 980 V M22 12910.220.001(High)},{CNSORDERNO=12910.220.001},{D=22.000},{VARIANT=0},{PACKAGING=50},{FABNETWEIGHT=79.000},{P=2.500},{M=22.000},{S=32.000},{VERS=1.000},{NENNID=M22},{BRAND=Fabory},{STANDARD=DIN 980 V (1987)},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=All metal},{BASICMATERIAL=Steel},{GRADE=10},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=ISO7042,BS4929-1,NEN2452,NFE25-410},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492580221},{INTRASTATCODE=7318166090},{ECLASS=23-11-07-05},{UNSPSC=31161727},{ETIM=EC002382},{FAB_NENN=M22},{FAB_GEO=},{FAB_ARTICLENUMBER=12910.220.001},{SWX=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.