{fabory/3_nuts/din_937.prj},{NB=Kronenmutter DIN 937 M10-SW16 55225.100.001(High)},{CNSORDERNO=55225.100.001},{D=10.000},{VARIANT=0},{PACKAGING=50},{FABNETWEIGHT=1.130},{P=1.500},{DA=10.800},{DE=0.000},{DW=15.300},{E=18.900},{M=9.000},{M1=4.600},{N=3.050},{S=16.000},{W=5.000},{VERS=0.000},{NENNID=M10},{BRAND=Fabory},{STANDARD=DIN 937},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Castle nut - low},{BASICMATERIAL=Stainless steel},{GRADE=A4-35},{SUFRACETREATMEN=},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494558600},{INTRASTATCODE=7318163990},{ECLASS=23-11-07-04},{UNSPSC=31161707},{ETIM=},{FAB_NENN=M10x1.5},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.