Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 936 - Hexagon thin nuts, form B
Bill of material
Hexagon nut DIN 936 M39
CNSORDERNO
Article Number
51221.390.001
NENNID
Short description
M39
D
Nominal thread diameter
39.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 936
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Jam nut
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.00026 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494613484
INTRASTATCODE
Intrastat
7318163990
ECLASS
eClass
23-11-07-01
UNSPSC
31161727
ETIM
URL
https://www.fabory.com/en-GB/p/51221390001
PACKAGING
Packaging Unit
10 PCS
P
Thread pitch
4.000 mm
D2
Diameter min.
54.000 mm
E
Width across corners min.
66.960 mm
M
Total height
16.000 mm
S
Width across flats
60.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices