Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 935-1 - Hexagon slotted, and castle nuts, metric coarse and fine pitch thread, product grades A and B
Bill of material
Hexagon slotted and castle nut DIN 935-1 M36x1.5
CNSORDERNO
Article Number
12020.360.150
NENNID
Short description
M36X1,50 (?DIN)
D
Nominal thread diameter
36 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 935
THREAD
Thread
Metric fine thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Castle nut
BASICMATERIAL
Basic material
Steel
GRADE
Grade
4
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.44700 kg
COMPARABLESTAN
Comparable standards
NEN729
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492575845
INTRASTATCODE
Intrastat
7318169990
ECLASS
eClass
23-11-07-04
UNSPSC
31161707
ETIM
EC000129
URL
https://www.fabory.com/en-GB/p/12020360150
PACKAGING
Packaging Unit
5 PCS
P
Threaded pitch
1.500 mm
DA
Inner diameter of bearing area max.
38.900 mm
DE
Castle diameter max.
50.000 mm
DW
Diameter of the bearing face min.
51.100 mm
E
Width across corners min.
60.790 mm
W
Nut height without slot max.
29.000 mm
M
Overall height max.
38.000 mm
M1
Minimal height for clef onset min.
21.900 mm
N
Width of slot max.
7.360 mm
S
Across-flats-dimension max.
55 mm
A
Number of slots
6
SPLINT
Cotter pin to DIN 94
6.3 x 63 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices