Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 934 - Hexagon nuts
Bill of material
Hexagon nut DIN 934 M16
CNSORDERNO
Article Number
55109.160.001
NENNID
Short description
M16
D
Nominal thread diameter
16.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN ?934 (1987)
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Hexagon nut 1xd
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A4
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.03727 kg
COMPARABLESTAN
Comparable standards
NEN?1560,NF?E25-401
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494555678
INTRASTATCODE
Intrastat
7318163990
ECLASS
eClass
23-11-07-01
UNSPSC
31161727
ETIM
EC000129
URL
https://www.fabory.com/en-GB/p/55109160001
PACKAGING
Packaging Unit
50 PCS
P
Thread pitch
2.000 mm
D2
Diameter min.
22.200 mm
E
Width across corners min.
26.750 mm
M
Total height
13.000 mm
S
Width across flats
24.000 mm
LOD
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices