Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 934 - Hexagon nuts
Bill of material
Hexagon nut DIN 934 M3
CNSORDERNO
Article Number
51109.030.001
NENNID
Short description
M3
D
Nominal thread diameter
3.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN ?934 (1987)
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Hexagon nut 1xd
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.00041 kg
COMPARABLESTAN
Comparable standards
NEN?1560,NF?E25-401
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494555326
INTRASTATCODE
Intrastat
7318163990
ECLASS
eClass
23-11-07-01
UNSPSC
31161727
ETIM
EC000129
URL
https://www.fabory.com/en-GB/p/51109030001
PACKAGING
Packaging Unit
1000 PCS
P
Thread pitch
0.500 mm
D2
Diameter min.
4.500 mm
E
Width across corners min.
6.010 mm
M
Total height
2.400 mm
S
Width across flats
5.500 mm
LOD
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices