{fabory/3_nuts/din_6926.prj},{NB=Sechskantmutter DIN 6926 - M10 55738.100.001(High)},{CNSORDERNO=55738.100.001},{D=10.000},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=0.013},{P=1.500},{C=1.500},{DC=21.800},{M=13.500},{M1=9.600},{S=15.000},{VERS=1.000},{NENNID=M10},{BRAND=Fabory},{STANDARD=DIN 6926},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Nylon insert - flange},{BASICMATERIAL=Stainless steel},{GRADE=A4-70},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=ISO7043},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494603850},{INTRASTATCODE=7318163990},{ECLASS=23-11-07-05},{UNSPSC=31161727},{ETIM=EC002386},{FAB_NENN=M10},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.