Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 6926 - Prevailing torque type hexagon flange nuts, non-metallic insert
Bill of material
Hexagon nut DIN 6926 M6
CNSORDERNO
Article Number
51738.060.001
NENNID
Short description
M6
D
Nominal thread diameter
6.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6926
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Nylon insert - flange
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2-70
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.00460 kg
COMPARABLESTAN
Comparable standards
ISO7043
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494098984
INTRASTATCODE
Intrastat
7318163990
ECLASS
eClass
23-11-07-05
UNSPSC
31161727
ETIM
EC002386
URL
https://www.fabory.com/en-GB/p/51738060001
PACKAGING
Packaging Unit
500 PCS
P
Threaded pitch
1.000 mm
C
Flange thickness min.
1.100 mm
DC
Flange diameter max.
14.200 mm
M
Overall height max.
9.100 mm
M1
Wrenching height min.
5.700 mm
S
Across-flats-dimension max.
10.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices