Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 6926 - Prevailing torque type hexagon flange nuts, non-metallic insert
Bill of material
Hexagon nut DIN 6926 M5
CNSORDERNO
Article Number
51738.050.001
NENNID
Short description
M5
D
Nominal thread diameter
5.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6926
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Nylon insert - flange
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2-70
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.00213 kg
COMPARABLESTAN
Comparable standards
ISO7043
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494598132
INTRASTATCODE
Intrastat
7318163990
ECLASS
eClass
23-11-07-05
UNSPSC
31161727
ETIM
EC002386
URL
https://www.fabory.com/en-GB/p/51738050001
PACKAGING
Packaging Unit
500 PCS
P
Threaded pitch
0.800 mm
C
Flange thickness min.
1.000 mm
DC
Flange diameter max.
11.800 mm
M
Overall height max.
7.100 mm
M1
Wrenching height min.
4.700 mm
S
Across-flats-dimension max.
8.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices