Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 6923 - Hexagon nuts with flange
Bill of material
Hexagon nut DIN 6923 M8
CNSORDERNO
Article Number
11598.080.001
NENNID
Short description
M8
D
Nominal thread diameter
8.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6923 (1983)
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Flange nut
BASICMATERIAL
Basic material
Steel
GRADE
Grade
10
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.00730 kg
COMPARABLESTAN
Comparable standards
ISO4161,NFE25-406
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492573773
INTRASTATCODE
Intrastat
7318169290
ECLASS
eClass
23-11-07-01
UNSPSC
31161727
ETIM
EC002386
URL
https://www.fabory.com/en-GB/p/11598080001
PACKAGING
Packaging Unit
250 PCS
P
Threaded pitch
1.250 mm
C
Flange thickness min.
1.200 mm
DA
Outer diameter thread chamfer min.
8.000 mm
DC
Flange diameter max.
17.900 mm
DW
Diameter of the bearing face min.
15.800 mm
M
Overall height max.
8.000 mm
S
Across-flats-dimension max.
13.000 mm
R
Radius max.
0.480 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices