Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 6923 - Hexagon nuts with flange
Bill of material
Hexagon nut DIN 6923 M14-SW21
CNSORDERNO
Article Number
11595.140.001
NENNID
Short description
M14
D
Nominal thread diameter
14.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6923 (1983)
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Flange nut
BASICMATERIAL
Basic material
Steel
GRADE
Grade
8
SURFACETREATME
Surface treatment
Zinc plated yellow passivated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.03040 kg
COMPARABLESTAN
Comparable standards
ISO4161,NFE25-406
ADDITIONALINFO
Additional information
ROHS
RoHs
N
APPROVAL
Approval
EANCODE
EAN code
8715492573728
INTRASTATCODE
Intrastat
7318169990
ECLASS
eClass
23-11-07-01
UNSPSC
31161727
ETIM
EC002386
URL
https://www.fabory.com/en-GB/p/11595140001
PACKAGING
Packaging Unit
50 PCS
P
Threaded pitch
2.000 mm
C
Flange thickness min.
2.100 mm
DA
Outer diameter thread chamfer min.
14.000 mm
DC
Flange diameter max.
29.900 mm
DW
Diameter of the bearing face min.
27.600 mm
M
Overall height max.
14.000 mm
S
Across-flats-dimension max.
21.000 mm
R
Radius max.
0.880 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices