Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 555 - Hexagon nuts
Bill of material
Hexagon nut DIN 555 M24
CNSORDERNO
Article Number
08110.240.001
NENNID
Short description
M24
D
Nominal thread diameter
24.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 555 (1987)
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Hexagon nut
BASICMATERIAL
Basic material
Steel
GRADE
Grade
?|4|
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.10300 kg
COMPARABLESTAN
Comparable standards
NEN697,NFE25-402
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492550668
INTRASTATCODE
Intrastat
7318169990
ECLASS
eClass
23-11-07-01
UNSPSC
31161727
ETIM
EC000129
URL
https://www.fabory.com/en-GB/p/08110240001
PACKAGING
Packaging Unit
50 PCS
P
Threaded pitch
3.000 mm
D2
Diameter min.
32.400 mm
M
Overall height
19.000 mm
S
Width across flat
36.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices