Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 439 B - Hex nuts, lower form B
Bill of material
Hexagon nut DIN 439 B M16x1.5
CNSORDERNO
Article Number
55166.160.150
NENNID
Short description
M16X1,50
D
Nominal thread diameter
16.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 439 B (1987)
THREAD
Thread
Metric fine thread
THREADDIRECTIO
Thread direction
Left
STYLE
Style
TYPE
Type
Jam nut
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A4-35
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.00200 kg
COMPARABLESTAN
Comparable standards
ASMEB18.2.4.5M,NEN2334 B,NFE25-453
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494555722
INTRASTATCODE
Intrastat
7318163990
ECLASS
eClass
23-11-07-01
UNSPSC
31161727
ETIM
EC000129
URL
https://www.fabory.com/en-GB/p/55166160150
PACKAGING
Packaging Unit
50 PCS
P
Thread pitch
1.500 mm
M
Total height
8.000 mm
S
Width across flat
24.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices