Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 431 A - Pipe nuts with thread, form A
Bill of material
Pipe nut DIN 431 G2
CNSORDERNO
Article Number
51200.508.001
NENNID
Short description
G2
D
Nominal thread diameter
59.614 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 431 A
THREAD
Thread
Cylindrical pipe thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Hexagon pipe nut
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.27700 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494103398
INTRASTATCODE
Intrastat
7318163990
ECLASS
eClass
23-11-07-01
UNSPSC
31161731
ETIM
EC000129
URL
https://www.fabory.com/en-GB/p/51200508001
PACKAGING
Packaging Unit
5 PCS
GEW
Thread
G2
P
Threaded pitch
2.309 mm
E
Width across corners min.
82.600 mm
M
Overall height min.
13.000 mm
S
Across-flats-dimension max.
75.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices