{fabory/3_nuts/din_431_a.prj},{NB=Rohrmutter DIN 431 G1/8 51200.031.001(High)},{CNSORDERNO=51200.031.001},{D=9.728},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=11.600},{P=0.907},{DW=17.400},{E=20.880},{M=6.000},{S=19.000},{F=0.000},{NENNID=G1/8},{BRAND=Fabory},{STANDARD=DIN 431 A},{THREAD=Cylindrical pipe thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Hexagon pipe nut},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494107815},{INTRASTATCODE=7318163990},{ECLASS=23-11-07-01},{UNSPSC=31161731},{ETIM=EC000129},{FAB_NENN=A G1/8},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.