Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 1587 - Hexagon cap nuts, high form
Bill of material
Cap nut DIN 1587 M5
CNSORDERNO
Article Number
55402.050.001
NENNID
Short description
M5
D
Nominal thread diameter
5.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 1587 (1987)
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Cap nut - high
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A4-50
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.00025 kg
COMPARABLESTAN
Comparable standards
NEN1618
ADDITIONALINFO
Additional information
turned
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494557672
INTRASTATCODE
Intrastat
7318163990
ECLASS
eClass
23-11-07-01
UNSPSC
31161705
ETIM
EC002355
URL
https://www.fabory.com/en-GB/p/55402050001
PACKAGING
Packaging Unit
100 PCS
P
Threaded pitch
0.800 mm
DA
Inner diameter of installation face max.
5.750 mm
DH
Diameter max.
7.500 mm
DW
Diameter of the washer face min.
6.900 mm
X
Length of the thread run-out
1.600 mm
G2
Undercut length as of M12
0.000 mm
M
Overall height max.
10.000 mm
M1
Wrenching height max.
4.000 mm
S
Across-flats-dimension max.
8.000 mm
T
Thread depth min.
7.210 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices