{fabory/3_nuts/din_1587.prj},{NB=Hutmutter DIN 1587 M10 55400.100.001(High)},{CNSORDERNO=55400.100.001},{D=10.000},{VARIANT=0},{PACKAGING=50},{FABNETWEIGHT=17.580},{P=1.500},{DA=10.800},{DH=16.000},{DW=14.600},{X=3.000},{G2=0.000},{M=18.000},{M1=8.000},{S=17.000},{T=12.650},{FORM=0.000},{VERS=1.000},{VERS1=1},{NENNID=M10},{BRAND=Fabory},{STANDARD=DIN 1587 (1987)},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Cap nut - high},{BASICMATERIAL=Stainless steel},{GRADE=A4-50},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=NEN1618},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492344335},{INTRASTATCODE=7318163990},{ECLASS=23-11-07-01},{UNSPSC=31161705},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.