Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 7380-2 - Button head screws : Hexagon socket button head screws with collar
Bill of material
Screw ISO 7380-2 M8x22_55025.080.022
CNSORDERNO
Article Number
55025.080.022
NENNID
Short description
M8X22
D
Nominal thread diameter
8 mm
L
Nominal length
22 mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO 7380-2
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
With flange
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A4
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Button head
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
0.00093 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494551151
INTRASTATCODE
Intrastat
73181562
ECLASS
eClass
23-11-01-02
UNSPSC
31161518
ETIM
EC002356
URL
https://www.fabory.com/en-GB/p/55025080022
PACKAGING
Packaging Unit
200 PCS
D3
Nominal core diameter
6.466 mm
P
Pitch of bolt
1.250
B
Thread length
18.250 mm
BX
28 mm
A
Distance from the last full form thread to the bearing face max.
3.750
LS
Length of shaft
0.000 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
0.000 mm
C
max.
1.500
DA
Inner diameter of Auflageflaeche max.
9.200
DC
max.
17.800
DK
Head diameter max.
13.200
DL
7.700
DW
min.
16.400
E
min.
5.723
K
Head height max.
4.400
RF
max.
7.950
R
Transition radius under head min.
0.400
R1
min.
0.700
S
Width across flats
5.000
T
Depth of the driving feature min.
2.600
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices