Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 7380-1 - Button head screws: Hexagon socket button head screws
Bill of material
Button head screw ISO 7380-1 M5x25
CNSORDERNO
Article Number
55030.050.025
NENNID
Short description
M5X25
D
Nominal thread diameter
5 mm
L
Nominal length
25 mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO 7380-1
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Button head screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A4-70
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Button head
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
0.00388 kg
COMPARABLESTAN
Comparable standards
ASME?B18.3.4M,BS?4168-6,NF?E25-126
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492326386
INTRASTATCODE
Intrastat
73181562
ECLASS
eClass
23-11-01-02
UNSPSC
31161518
ETIM
EC002356
URL
https://www.fabory.com/en-GB/p/55030050025
PACKAGING
Packaging Unit
25 PCS
D3
Nominal core diameter
4.019 mm
P
Pitch of bolt
0.800
B
Thread length
22.600 mm
BX
22 mm
A
Distance from the last full form thread to the bearing face max.
2.400
LS
Length of shaft
0.000 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
0.000 mm
DA
Inner diameter of Auflageflaeche max.
5.700
DK
Head diameter max.
9.500
DL
5.000
E
min.
3.443
K
Head height max.
2.750
RF
max.
5.750
R
Transition radius under head min.
0.200
R1
min.
0.450
S
Width across flats
3.000
T
Depth of the driving feature min.
1.560
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices