Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 14579 - Hexalobular socket head cap screws
Bill of material
Hexalobular socket cheese head screw ISO 14579 M4x60
CNSORDERNO
Article Number
51052.040.060
NENNID
Short description
M4X60
D
Nominal thread diameter
4.000 mm
L
Length
60.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO 14579
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Socket cap screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2-50
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Cylindrical head
DRIVINGFEATURE
Driving feature
Hexalobular
COLOR
Color
CNSMASSEXACT
Nett weight
0.00067 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494559287
INTRASTATCODE
Intrastat
7318159590
ECLASS
eClass
23-11-06-27
UNSPSC
31161605
ETIM
EC002356
URL
https://www.fabory.com/en-GB/p/51052040060
PACKAGING
Packaging Unit
100 PCS
D3
Core diameter
3.141 mm
P
Pitch of bolt
0.700 mm
B
Thread length
20.000 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
40.000 mm
LS
Shank length min.
36.500 mm
DK
Head diameter max.
7.000 mm
DA
Diameter contact surface max.
4.700 mm
DS
Shaft diameter max.
4.000 mm
LF
Distance max.
0.600 mm
K
Head height max.
4.000 mm
R
Clear stitch radius min.
0.200 mm
V
Distance max.
0.400 mm
DW
Diameter min.
6.530 mm
W
Residual head height min.
1.400 mm
NR
Hexalobular socket
20
A
Torx outer diameter
3.950 mm
T
Torx-depth max.
1.800 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices