Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 10642 - Hexagon socket countersunk head screws
Bill of material
Countersunk screw ISO 10642 M12x150
CNSORDERNO
Article Number
51060.120.150
NENNID
Short description
M12X150
D
Nominal thread diameter
12.000 mm
L
Nominal length
150.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO 10642
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Countersunk socket head screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Countersunk head
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
0.00013 kg
COMPARABLESTAN
Comparable standards
DIN7991,BS4168-8,NEN2359
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494611534
INTRASTATCODE
Intrastat
73181562
ECLASS
eClass
23-11-01-03
UNSPSC
31161518
ETIM
EC002356
URL
https://www.fabory.com/en-GB/p/51060120150
PACKAGING
Packaging Unit
25 PCS
D3
Nominal core diameter
9.853 mm
P
Pitch of bolt
1.750
B
Thread length
36.000 mm
BX
Thread length
36.000
LS
Shank length min.
105.250 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
114.000 mm
DK
Head diameter min.
23.120
DS
Max.
12.000
E
Min.
9.149
K
Head height max.
7.440
R
Transition radius under head min.
0.600
S
Keys wide nominal
8.000
T
Depth of the driving feature min.
4.300
W
Min.
1.800
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices