Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 915 - Hexagon socket set screws with dog point
Bill of material
Slotted set screw DIN 915 M6x50
CNSORDERNO
Article Number
51230.060.050
NENNID
Short description
M6X50
D
Nominal thread diameter
6.000 mm
L
Nominal length
50.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 915
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Socket set screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
0.00849 kg
COMPARABLESTAN
Comparable standards
ISO4028,ASMEB18.3.6M,BS4168-4,NEN2344,NFE27-182
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494114066
INTRASTATCODE
Intrastat
73181535
ECLASS
eClass
23-11-03-02
UNSPSC
31161518
ETIM
EC002390
URL
https://www.fabory.com/en-GB/p/51230060050
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
4.773 mm
P
Threaded pitch
1.000 mm
DP
Diameter of the flat max.
4.000 mm
S
Width across flats
3.000 mm
T
Depth of the driving feature min.
3.500 mm
Z
Length of the pin max.
3.250 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices