Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 914 - Hexagon socket set screws with cone point
Bill of material
Slotted set screw DIN 914 M10x50
CNSORDERNO
Article Number
07800.100.050
NENNID
Short description
M10X50
D
Nominal thread diameter
10.000 mm
L
Nominal length
50.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 914
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Socket set screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
45H
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
0.02330 kg
COMPARABLESTAN
Comparable standards
ISO4027,ASMEB18.3.6M,BS4168-3,NEN2342,NFE27-181
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492157645
INTRASTATCODE
Intrastat
7318154890
ECLASS
eClass
23-11-03-02
UNSPSC
31161518
ETIM
EC002390
URL
https://www.fabory.com/en-GB/p/07800100050
PACKAGING
Packaging Unit
100 PCS
D3
Thread core diameter
8.160 mm
P
Threaded pitch
1.500 mm
DT
Diameter of the truncated cone point max.
2.500 mm
E
Width across corners min.
5.720 mm
S
Width across flats
5.000 mm
T
Depth of the driving feature min.
6.000 mm
SW
Angle of the cone
90.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices