Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 912 - Hexagon socket head cap screws
Bill of material
Cylinder head screw DIN 912 M14x55 53570.140.055
CNSORDERNO
Article Number
53570.140.055
NENNID
Short description
M14X55
D
Nominal thread diameter
14.0 mm
L
Nominal length
55.0 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 912
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Socket cap screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A4-80
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Cylindrical head
DRIVINGFFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
0.00008 kg
COMPARABLESTAN
Comparable standards
ISO4762,ASMEB18.3.1M,BS4168-1,NEN1241,NFE25-125
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494615372
INTRASTATCODE
Intrastat
73181562
ECLASS
eClass
23-11-06-27
UNSPSC
31161605
ETIM
EC002356
URL
https://www.fabory.com/en-GB/p/53570140055
PACKAGING
Packaging Unit
50 PCS
TL
Thread length
0.000 mm
D3
Thread core diameter
11.546 mm
P
Thread pitch
2.000 mm
B
Thread length
49.000 mm
LS
Shank length min.
0.000 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
6.000 mm
DK
Head diameter max.
21.000
DA
Inner diameter of bearing surface max.
15.700
DS
Diameter of the unthreaded shank max.
14.000
E
Reduction in diameter at the Hex min.
13.720
F
Distance max.
1.870
K
Head height max.
14.000
R
Transition radius under head min.
0.600
S
Width across flats
12.000
T
Depth of the driving feature min.
7.000
V
Chamfer max.
1.400
DW
Diameter of the bearing face min.
20.170
W
Residual head height min.
5.800
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices