Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 906 - Hexagon socket pipe plugs, conical thread
Bill of material
Pipe plug DIN 906 M20x1.5
CNSORDERNO
Article Number
55961.200.150
NENNID
Short description
M20X1,50
D
Nominal thread diameter
20.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 906
THREAD
Thread
Metric fine thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Hexagon socket tapered
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A4
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
0.00176 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494635943
INTRASTATCODE
Intrastat
7307291090
ECLASS
eClass
23-11-11-90
UNSPSC
31162103
ETIM
EC000089
URL
https://www.fabory.com/en-GB/p/55961200150
PACKAGING
Packaging Unit
25 PCS
D3
Thread core diameter
18.160 mm
P
Threaded pitch
1.500 mm
B
Screw height js16
10 mm
E
Counterbore hexagon socket min.
11.4 mm
S
Width across flats D12
10 mm
T1
Carrying length hexagon socket min.
5.0 mm
W
min.
2.0 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices