Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 906 - Hexagon socket pipe plugs, conical thread
Bill of material
Pipe plug DIN 906 R1/8
CNSORDERNO
Article Number
51962.031.001
NENNID
Short description
R1/8
D
Nominal thread diameter
9.728 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 906
THREAD
Thread
Conical pipe thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Hexagon socket tapered
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
0.00338 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715493985186
INTRASTATCODE
Intrastat
7307291090
ECLASS
eClass
23-11-11-90
UNSPSC
31162103
ETIM
EC000089
URL
https://www.fabory.com/en-GB/p/51962031001
PACKAGING
Packaging Unit
50 PCS
D3
Thread core diameter
9.147 mm
P
Threaded pitch
0.907 mm
B
Screw height js16
8 mm
E
Counterbore hexagon socket min.
5.7 mm
S
Width across flats D12
5 mm
T1
Carrying length hexagon socket min.
4.0 mm
W
min.
1.8 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices