Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 427 - Slotted headless screws with chamfered end
Bill of material
Slotted headless screw DIN 427 M6x18
CNSORDERNO
Article Number
20050.060.018
NENNID
Short description
6X18MM
D
Nominal thread diameter
6.000 mm
L
Nominal length
18.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 427
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Slotted set screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
14H
SURFACETREATME
Surface treatment
Plain
DRIVINGFEATURE
Driving feature
Slotted
COLOR
Color
CNSMASSEXACT
Nett weight
0.000 kg
COMPARABLESTAN
Comparable standards
ISO2342
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077277700
INTRASTATCODE
Intrastat
7318154290
ECLASS
eClass
23-11-03-02
UNSPSC
31161505
ETIM
EC002390
URL
https://www.fabory.com/en-GB/p/20050060018
PACKAGING
Packaging Unit
100 PCS
D3
Thread core diameter
4.773 mm
P
Threaded pitch
1.000 mm
X
Length of the thread run-out
2.500 mm
B
Thread length +2 P/0
7.200 mm
N
Width of slot
1.000 mm
T
Depth of the driving feature max.
2.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices