Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 6921 - Hexagon bolts with flange
Bill of material
Hexagon bolts DIN 6921 M8x16
CNSORDERNO
Article Number
55018.080.016
NENNID
Short description
M8x16
D
Nominal thread diameter
8 mm
L
Nominal length
16.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈6921
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
Fully threaded
TYPE
Type
Hex flange bolt
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A4-70
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.00137 kg
COMPARABLESTAN
Comparable standards
ISO≈4162;EN≈1665;ASME≈B18.2.3.4M
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494554190
INTRASTATCODE
Intrastat
73181589
ECLASS
eClass
23-11-01-01
UNSPSC
31161620
ETIM
EC002387
URL
https://www.fabory.com/en-GB/p/55018080016
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
6.466 mm
P
Threaded pitch
1.250 mm
B
Distance
12.000 mm
BX1
B for L <= 125
22.000 mm
BX2
B for 125<L<=200
28.000 mm
BX3
B for L > 200
0.000 mm
LS
Shank length
0.000 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
4.000 mm
C
Height of plate lug (or thickness of the flange or collar) min.
1.200 mm
S
Across-flats-dimension max.
13.000 mm
R
Transition radius under head
0.400 mm
K
Head height max.
8.100 mm
DC
Flange diameter max.
18.000 mm
DW
Diameter of the bearing face min.
15.800 mm
E
Width across corners min.
14.260 mm
F
Distance max.
2.000 mm
R1
Radius min.
0.400 mm
DA
Diameter max. rule
9.200 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices