Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 6921 - Hexagon bolts with flange
Bill of material
Hexagon bolts DIN 6921 M10x80
CNSORDERNO
Article Number
51018.100.080
NENNID
Short description
M10x80
D
Nominal thread diameter
10 mm
L
Nominal length
80.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈6921
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
Fully threaded
TYPE
Type
Hex flange bolt
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2-70
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.00609 kg
COMPARABLESTAN
Comparable standards
ISO≈4162;EN≈1665;ASME≈B18.2.3.4M
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494550956
INTRASTATCODE
Intrastat
73181589
ECLASS
eClass
23-11-01-01
UNSPSC
31161620
ETIM
EC002387
URL
https://www.fabory.com/en-GB/p/51018100080
PACKAGING
Packaging Unit
100 PCS
D3
Thread core diameter
8.160 mm
P
Threaded pitch
1.500 mm
B
Distance
26.000 mm
BX1
B for L <= 125
26.000 mm
BX2
B for 125<L<=200
32.000 mm
BX3
B for L > 200
0.000 mm
LS
Shank length
46.500 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
54.000 mm
C
Height of plate lug (or thickness of the flange or collar) min.
1.500 mm
S
Across-flats-dimension max.
15.000 mm
R
Transition radius under head
0.400 mm
K
Head height max.
9.200 mm
DC
Flange diameter max.
22.300 mm
DW
Diameter of the bearing face min.
19.600 mm
E
Width across corners min.
16.500 mm
F
Distance max.
2.000 mm
R1
Radius min.
0.400 mm
DA
Diameter max. rule
11.200 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices